??
CAD model selection
K0715.19
HELP_VARIABLE
Company
KIPP
Description
K0715 - Axial joints similar to DIN 71802
Bill of material
K0715.19
BESTKIPP
Order No.
K0715.19
MATERIAL
Material
steel
ROT
Rotation
D1
diameter
19 mm
D2
thread
M 14 x 1,5 mm
A
Length
45 mm
LA
Length
48.0 mm
L3
Length
20 mm
E
depth
21.5 mm
F
force
100 N
GEW
Approx. weight
0.2210 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245181568
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions